IESNA:LM-63-2002
[TEST]P941399
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-930-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28041
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3736.7 3445.6 3180.3 2933.2 2731.6 2645.2 2640.7 2686.1 2807.4 3065.1
3466.8 3936.7 4467.3 5049.4 5537.5 5978.6 6387.9 6841.2 7211.1 7608.2
8097.8 8420.7 8658.7 8964.9 9404.5 10295.9 11628.3 13306.4 14690.4 14507
11901.2 6381.9 2081.3 883.8 345.6 113.7 0
3736.7 3466.8 3203.1 2952.9 2751.3 2651.3 2652.8 2695.2 2815 3069.7
3463.8 3914 4446.1 5035.8 5525.4 5972.6 6372.8 6801.8 7188.3 7587
8067.5 8438.9 8695.1 8913.4 9368.2 10204.9 11472.2 13151.8 14632.8 14472.1
12127.1 6739.6 2393.6 920.1 386.6 137.9 0
3736.7 3475.9 3222.8 2983.3 2783.2 2669.5 2654.3 2681.6 2774.1 2969.6
3304.6 3754.8 4274.8 4831.1 5355.6 5827.1 6221.2 6582 6962.5 7396
7878 8398 8822.4 9151.4 9553.1 10233.7 11326.7 12972.9 14846.6 15598.4
13871.9 9005.9 3589.6 1603.8 707.9 253.2 0
3736.7 3471.4 3241 3016.6 2821.1 2707.4 2674 2693.7 2757.4 2901.4
3172.7 3557.8 4017.1 4518.8 5034.2 5573.9 6087.8 6519.8 6926.1 7370.2
7909.9 8449.5 8940.7 9381.8 9894.2 10535.4 11535.9 13170 15657.6 18105.7
18061.8 13335.2 6789.6 3206.1 1482.5 507.8 0
3736.7 3494.1 3284.9 3090.9 2913.5 2787.7 2740.7 2749.8 2798.3 2904.4
3097 3392.5 3788.2 4212.6 4659.8 5187.4 5801.3 6442.5 7009.4 7596.1
8163 8795.2 9462.1 10095.8 10805.2 11699.6 12959.3 14814.7 17778.3 21513.4
22855 17841.9 11593.5 5949.8 2577 801.9 0
3736.7 3491.1 3298.6 3104.5 2930.2 2798.3 2745.3 2757.4 2804.4 2907.5
3080.3 3368.3 3748.8 4167.2 4603.7 5119.1 5739.1 6391 6988.2 7602.2
8185.8 8816.4 9483.4 10151.9 10894.7 11817.8 13076 14907.2 17781.3 21433.1
22844.4 18110.3 11543.5 5857.4 2520.9 773.1 0
3736.7 3522.9 3348.6 3187.9 3036.3 2915 2852.9 2842.3 2887.8 2980.2
3128.8 3357.7 3648.7 3998.9 4432.4 4926.6 5569.4 6289.4 7076.1 7912.9
8754.2 9581.9 10362.6 11122 11925.5 12832 13855.2 15117.9 16736.9 18269.4
17331.1 12184.7 5222.2 1662.9 600.3 147 0
3736.7 3562.3 3424.4 3306.1 3194 3095.4 3031.8 3001.4 3021.2 3101.5
3231.9 3401.6 3626 3938.3 4364.2 4903.9 5549.6 6292.4 7098.9 7920.5
8702.7 9450 10161 10846.1 11463.1 12001.3 12424.2 12662.2 12465.1 10973.5
6976.1 2440.6 958 550.3 272.9 94 0
3736.7 3616.9 3524.4 3445.6 3375.9 3307.7 3265.2 3251.6 3265.2 3318.3
3407.7 3535 3724.5 4015.6 4403.6 4896.3 5492 6165.1 6851.8 7521.8
8138.8 8749.7 9256 9704.7 10033.6 10197.3 10136.7 9659.2 8351 5625.4
2326.9 999 683.7 480.5 307.7 133.4 0
3736.7 3670 3626 3594.2 3563.8 3541.1 3536.6 3556.3 3597.2 3671.5
3770 3900.4 4077.7 4346 4690.1 5143.4 5701.2 6330.3 6989.7 7674.9
8370.7 9057.4 9694.1 10242.8 10677.9 10847.7 10518.7 9251.4 6559.2 2959
1226.3 785.2 556.3 380.5 248.6 113.7 0
3736.7 3747.3 3753.3 3770 3788.2 3815.5 3856.4 3926.1 4021.6 4142.9
4299 4490 4755.3 5125.2 5608.8 6195.4 6859.4 7562.7 8293.4 9025.6
9751.7 10464.1 11134.2 11593.5 11682.9 11203.9 9932.1 7684 4446.1 1666
861 595.7 412.3 254.7 151.6 54.6 0
3736.7 3768.5 3795.8 3841.2 3880.7 3927.7 3991.3 4068.6 4176.3 4306.6
4462.8 4665.9 4934.2 5287.4 5714.9 6213.6 6760.8 7333.8 7928.1 8510.2
9066.5 9618.3 10086.7 10353.5 10238.3 9603.1 8323.7 6348.5 3618.4 1371.9
732.2 498.7 345.6 207.7 113.7 31.8 0
3736.7 3792.7 3848.8 3909.5 3976.2 4033.8 4112.6 4202 4296 4421.8
4561.3 4718.9 4923.6 5179.8 5478.4 5813.4 6178.7 6554.7 6939.7 7303.5
7644.6 7920.5 8063 7947.8 7480.9 6591.1 5361.7 3883.7 2205.6 1012.6
617 436.6 309.2 201.6 119.8 40.9 0
3736.7 3821.5 3920.1 4021.6 4109.6 4177.8 4252.1 4309.7 4353.6 4396.1
4426.4 4449.1 4470.3 4481 4464.3 4390 4253.6 4088.3 3926.1 3688.1
3298.6 2799.8 2319.3 1919.1 1591.7 1332.5 1130.8 973.2 839.8 726.1
610.9 510.9 415.4 310.8 198.6 72.8 0
3736.7 3864 3989.8 4112.6 4196 4250.5 4279.3 4290 4267.2 4227.8
4170.2 4085.3 3947.4 3768.5 3544.1 3295.5 3053 2821.1 2592.2 2361.7
2128.3 1916.1 1734.2 1555.3 1399.2 1262.7 1149 1050.5 955 859.5
747.3 639.7 515.4 385 225.9 89.4 0
3736.7 3900.4 4058 4170.2 4239.9 4262.7 4249 4224.8 4168.7 4088.3
3956.5 3750.3 3513.8 3288 3113.6 2969.6 2808.9 2624 2434.5 2257.2
2113.1 2035.8 1923.7 1769 1622 1488.6 1353.7 1221.8 1105.1 992.9
864.1 723.1 559.4 395.6 230.4 110.7 0
3736.7 3930.7 4098.9 4203.5 4241.4 4229.3 4206.6 4155 4062.6 3918.6
3727.6 3524.4 3341 3180.3 3027.2 2877.1 2718 2549.7 2402.7 2292
2258.7 2249.6 2172.3 2044.9 1907 1766 1596.2 1429.5 1274.9 1144.5
1017.2 876.2 736.7 568.5 397.2 206.2 0
3736.7 3962.5 4135.3 4227.8 4235.4 4203.5 4162.6 4083.8 3941.3 3767
3610.8 3482 3344 3183.4 3004.5 2828.6 2645.2 2472.4 2313.2 2222.3
2192 2152.6 2105.6 2025.2 1885.8 1746.3 1625 1512.9 1426.4 1330.9
1211.2 1083.9 945.9 783.7 613.9 365.3 0
3736.7 3982.2 4153.5 4221.7 4214.2 4167.2 4103.5 3994.4 3832.2 3686.6
3585.1 3486.5 3363.7 3204.6 3010.5 2787.7 2567.9 2360.2 2178.3 2098
2013.1 1955.5 1887.3 1741.8 1597.7 1487.1 1394.6 1327.9 1274.9 1191.5
1109.6 985.3 845.9 709.4 548.7 325.9 0
3736.7 3989.8 4170.2 4227.8 4203.5 4153.5 4073.2 3932.2 3774.6 3657.8
3571.4 3482 3366.8 3219.7 3015.1 2763.5 2486 2237.4 2044.9 1949.4
1843.3 1747.8 1612.9 1452.2 1329.4 1235.4 1161.2 1099 1032.3 955
897.4 777.6 633.6 518.4 398.7 200.1 0
3736.7 4012.5 4182.3 4230.8 4205.1 4147.5 4048.9 3906.4 3748.8 3639.6
3557.8 3459.2 3351.6 3194 2990.8 2740.7 2455.7 2175.3 1966.1 1825.1
1684.1 1581.1 1435.5 1315.8 1200.6 1111.1 1039.9 983.8 936.8 883.8
933.8 774.6 591.2 451.7 335 139.5 0
3736.7 4011 4185.4 4235.4 4208.1 4144.4 4056.5 3907.9 3745.7 3642.7
3557.8 3463.8 3359.2 3206.1 3007.5 2755.9 2469.4 2182.9 1960 1811.5
1670.5 1562.9 1420.4 1297.6 1182.4 1091.4 1020.2 965.6 924.7 871.6
964.1 714 565.4 454.8 338 139.5 0
